Part Number: SN65ELT21
Other Parts Discussed in Thread: SN65ELT20,
Hi team,
Are the input signals needed to be within min & max value of VIH and VIL?
This is becuase SN65ELT20's VOL doesn't meet SN65ELT21's VIL.
e.g. PECL DC CHARACTERISTICS
min VOL of SN65ELT20 at –40°C = 3170mV, though min VIL of SN65ELT21 at –40°C = 3190mV.
How can customers use these two devices in the system?
Regards,
Noriyuki Takahashi