Part Number: SN75DP149
1. If the product works with the NVDIA GeForce RTX4000 graphics card and some monitors are connected, the screen may be splintered after hot swap.
2.The product display doesn't wake up the image automatically with matching signal source Macbook Pro2014 When displayer ASUS PA279 goes to standby sleep.
3. The image display is incomplete collocation with 1080@60Hz/720@60Hz resolution.