Part Number: TCAN1042V-Q1
Other Parts Discussed in Thread: TCAN1162-Q1
Hi Team,
Our customer TCAN1042V-Q1, TCAN1043V-Q1 and TCAN1162-Q1 can meet the following requirements:
1) Max Over-Shoot for the System's CAN Bus (MS, HS, and/or FD) shall be smaller than 0.5 V within 65% of bit time.
2) Max Under-Shoot for the System's CAN Bus (MS, HS, and/or FD) shall be smaller than 0.9 V within 65% of bit time.
Regards,
Danilo