Part Number: DS90UB941AS-Q1
Dears
Pls help check the 941 chips questions,Is the chip damaged or other reasons?
1,dump941 Register data 0x0C=0x25 An input error on CSI is detected
2,pin 26,pin27 Voltage anomaly, Normal voltage pin26 0.54V,pin27 0.5V, Actual voltage pin26 0.004V,pin27 1.095V
3,MIPI clock and data cable are normal
4,PIN49 has a 290HZ abnormal pulse