Part Number: SN65DPHY440SS
Hi team,
The customer want a retimer or equalizer MIPI Dphy with data rate more than 1.5Gbps. I recommend the SN65DPHY440SS, but the customer say the speed not meets their need, They need speed greater than 1.5 like 1.8Gbps.Coud you please recommend one?
The detail need is shown below:
| 最小供电电压[VDD(Min.)] | 1.7 |
| 最大供电电压[VDD(Max.)] | 3.4 |
| 通道数[Num. of Channels] | 4 |
| 额定电流[Rated current] | 0 |
| 控制总线[Control Bus] | MIPI DHPY |
| 数据速率[Data Rate] | >1.5Gbps |
| 其他特性[Other Features] | MIPI retimer or equalizer |
| 最低工作温度[Ta(Min.)] | -40℃ |
| 最高工作温度[Ta(Max.)] | 85℃ |
YOURS
NAN