Part Number: TRS3243
Hello expert,
Could you kindly help to double check below comparison table is correct or not? Also help to fill in below empty tab? thanks a lot!
|
Item No. |
Parameter |
Original Source |
New Source |
|
3 |
Vendor P/N |
TRS3243CDBR |
TRS3243ECDBR |
|
4 |
Power Supply(Vcc) |
3V~5.5V |
3V~5.5V |
|
5 |
Input Threshold Low (V) |
||
|
6 |
Input Threshold High (V) |
|
|
|
7 |
Input Logic Threshold Low (V) |
|
|
|
8 |
Input Logic Threshold High (V) |
|
|
|
9 |
Input Voltage Range (V) |
-25V~25V |
-25V~25V |
|
10 |
Data Rate (k bit/s) |
Up to 250 kbit/s |
Up to 500 kbit/s |
|
11 |
ESD Protection (HBM) |
+/- 15kV |
+/- 15kV |
|
12 |
Output Resistance (Ω) |
|
|
|
13 |
Reflow Profile Temperature (℃) |
|
|
|
14 |
Storage Temperature (℃) |
-60C ~ +150C |
-60C ~ +150C |
|
15 |
Operating Temperature Range (℃) |
0C ~ +70C |
0C ~ +70C |
|
|
|||
Best regards,
Ann Lien