Part Number: DP83825I
Hello,
This is simple question about Bootstrap resister value, 2.49Kohm is used for RX_D0/S(PHYADD[1]), CRS_DV/S(PHYADD[0]) , RX_D1/S(MASTER/SLAVE) on EVM.
However our customer try to minimize number of resister value.
Can they take any resister value if they can meet Threshold voltage requirement as Low 0.6V(max) and High 1.3V(min)?
Regards,
Mochizuki