Part Number: SN65DSI86
Hi team,
Could you help me to recommend a device to meet the customer's need?
| 输入类型[Input Type] | MIPI no DSC |
| 输入通道数[Num. of Input channels] | Single port 4 lane, rate>=1.8Gbps/lane |
| 输出类型[Output Type] | MIPI with DSC, support DSC 10bit 3.75:1 compression, and support 1slice per line in pps, allow bypass mode |
| 输出通道数[Num. of Output channels] | Single port or double port/ 4 lane or 8lane are all available |
| 其他特性[Other Features] | Support 3D lut, SDR2HDR, adjust gamma and other functions; |
| 最低工作温度[Ta(Min.)] | ≤-20℃ |
| 最高工作温度[Ta(Max.)] | ≥85℃ |
| 长(Typ.)[Length(Typ.)] | ≤4mm |
| 宽(Typ.)[Width(Typ.)] | ≤4mm |
YOURS
NAN