Other Parts Discussed in Thread: TRS3122E, TRS3227, TRS3227E, MAX3227E, MAX3227
| Number of Drivers/Receivers | 1/1 |
| Duplex | full |
| Supply Voltage | 1.65V to 5.5V or 1.8V to 5.5V |
| Data rate | 250Kbps and 1Mbps |
| Channel | single |
| Operating temperature | 0°C ~ 70°C |
Please suggest some RS232 transceiver IC's with the specs mentioned above for our project ASAP.
Project details:
VVDN Project ID: FSCJ_WFI7
Project Name : Wi-Fi7 Tri Band Access Point
Application : Triband WiFi
VVDN Design Location: Chennai
Annual Qty : 50000
Project Life : 5 years
Project Status : In Design progress