Part Number: SN65DSI84
Hi,
i have a PCB where a imx8mm is connected over mipi_disi with the SN65DIS84ZHR. On the LVDS there is a Panel connected from LG LM215WF3. This panel has a resolution of 1920x1080. I have configured in the dts the panel and lvds channel but what ever i do. I am not able to see a picture on the display. When i activate the test pattern on register 0x3C i can see the full test pattern. Please can you support me?
I am using yocto kirkstone with a kernel 6.1.29
please find the complete dts.
// SPDX-License-Identifier: GPL-2.0+ OR MIT
/*
* Copyright (C) 2019 Kontron Electronics GmbH
*/
/dts-v1/;
#include "imx8mm-kontron-sl.dtsi"
#include <dt-bindings/net/mscc-phy-vsc8531.h>
/ {
model = "Kontron BL i.MX8MM (N801X S)";
compatible = "kontron,imx8mm-bl", "kontron,imx8mm-sl", "fsl,imx8mm";
aliases {
ethernet1 = &usbnet;
rtc0 = &rx8900;
rtc1 = &snvs_rtc;
};
/* fixed crystal dedicated to mcp2515 */
osc_can: clock-osc-can {
compatible = "fixed-clock";
#clock-cells = <0>;
clock-frequency = <16000000>;
clock-output-names = "osc-can";
};
leds {
compatible = "gpio-leds";
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_gpio_led>;
led1 {
label = "led1";
gpios = <&gpio4 17 GPIO_ACTIVE_LOW>;
linux,default-trigger = "heartbeat";
};
led2 {
label = "led2";
gpios = <&gpio4 19 GPIO_ACTIVE_LOW>;
};
led3 {
label = "led3";
gpios = <&gpio4 18 GPIO_ACTIVE_LOW>;
};
led4 {
label = "led4";
gpios = <&gpio4 8 GPIO_ACTIVE_LOW>;
};
led5 {
label = "led5";
gpios = <&gpio4 9 GPIO_ACTIVE_LOW>;
};
led6 {
label = "led6";
gpios = <&gpio4 7 GPIO_ACTIVE_LOW>;
};
};
pwm-beeper {
compatible = "pwm-beeper";
pwms = <&pwm2 0 5000 0>;
};
reg_rst_eth2: regulator-rst-eth2 {
compatible = "regulator-fixed";
regulator-name = "rst-usb-eth2";
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_usb_eth2>;
gpio = <&gpio3 2 GPIO_ACTIVE_HIGH>;
enable-active-high;
regulator-always-on;
};
reg_vdd_5v: regulator-5v {
compatible = "regulator-fixed";
regulator-name = "vdd-5v";
regulator-min-microvolt = <5000000>;
regulator-max-microvolt = <5000000>;
};
reg_backlight: regulator-backlight {
compatible = "regulator-fixed";
regulator-name = "backlight-supply";
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_reg_backlight>;
gpio = <&gpio3 20 GPIO_ACTIVE_HIGH>;
enable-active-high;
regulator-boot-on;
};
reg_panel: regulator-panel {
compatible = "regulator-fixed";
regulator-name = "panel-supply";
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_reg_panel>;
gpio = <&gpio3 19 GPIO_ACTIVE_HIGH>;
enable-active-high;
regulator-boot-on;
};
backlight: backlight {
compatible = "pwm-backlight";
pwms = <&pwm1 0 50000 0>;
brightness-levels = <0 100>;
num-interpolated-steps = <100>;
default-brightness-level = <100>;
power-supply = <®_backlight>;
};
panel {
compatible = "lg,lm215wf3", "panel-lvds";
pinctrl-names = "default";
backlight = <&backlight>;
power-supply = <®_panel>;
data-mapping = "vesa-24";
width-mm = <476>;
height-mm = <268>;
panel-timing {
clock-frequency = <144000000>;
hactive = <1920>;
vactive = <1080>;
hback-porch = <12>;
hfront-porch = <48>;
vfront-porch = <8>;
vback-porch = <8>;
vsync-len = <4>;
hsync-len = <32>;
pixelclk-active = <1>;
hsync-active = <0>;
vsync-active = <0>;
de-active = <1>;
};
/*
panel-timing {
clock-frequency = <144000000>;
hactive = <1920>;
vactive = <1080>;
hback-porch = <32 48 64>;
hfront-porch = <16 48 48>;
vfront-porch = <5 8 32>;
vback-porch = <3 8 837>;
vsync-len = <4>;
hsync-len = <32>;
pixelclk-active = <1>;
hsync-active = <0>;
vsync-active = <0>;
de-active = <1>;
};
*/
ports{
#address-cells = <1>;
#size-cells = <0>;
port@0 {
reg = <0>;
dual-lvds-odd-pixels;
panel_in0: endpoint {
remote-endpoint = <&lvds0_out>;
};
};
port@1 {
reg = <1>;
dual-lvds-even-pixels;
panel_in1: endpoint {
remote-endpoint = <&lvds1_out>;
};
};
};
};
};
&ecspi2 {
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_ecspi2>;
cs-gpios = <&gpio5 13 GPIO_ACTIVE_LOW>;
status = "okay";
can0: can@0 {
compatible = "microchip,mcp2515";
reg = <0>;
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_can>;
clocks = <&osc_can>;
interrupt-parent = <&gpio4>;
interrupts = <28 IRQ_TYPE_EDGE_FALLING>;
spi-max-frequency = <10000000>;
vdd-supply = <®_vdd_3v3>;
xceiver-supply = <®_vdd_5v>;
};
};
&ecspi3 {
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_ecspi3>;
cs-gpios = <&gpio5 25 GPIO_ACTIVE_LOW>;
status = "okay";
userspi: userspi@0 {
compatible = "kontron,user-spi";
reg = <0>;
spi-max-frequency = <100000000>;
status = "okay";
};
};
&fec1 {
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_enet>;
phy-connection-type = "rgmii-rxid";
phy-handle = <ðphy>;
status = "okay";
mdio {
#address-cells = <1>;
#size-cells = <0>;
ethphy: ethernet-phy@0 {
compatible = "ethernet-phy-id0007.0570";
reg = <0>;
reset-assert-us = <1>;
reset-deassert-us = <15000>;
reset-gpios = <&gpio4 27 GPIO_ACTIVE_LOW>;
vsc8531,led-0-mode = <VSC8531_LINK_100_1000_ACTIVITY>;
vsc8531,led-1-mode = <VSC8531_LINK_ACTIVITY>;
vsc8531,led-0-combine-disable;
};
};
};
&i2c3 {
clock-frequency = <400000>;
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_i2c3>;
status = "okay";
lvds: bridge@2c {
compatible = "ti,sn65dsi84";
reg = <0x2c>;
enable-gpios = <&gpio4 26 GPIO_ACTIVE_HIGH>;
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_sn65dsi84>;
data-lanes = < 1 2 3 4>;
status = "okay";
ports {
#address-cells = <1>;
#size-cells = <0>;
port@0 {
reg = <0>;
bridge_in_dsi_lvds: endpoint {
remote-endpoint = <&dsi_out_bridge>;
data-lanes = <1 2 3 4>;
};
};
port@2 {
reg = <2>;
dual-lvds-odd-pixels;
lvds0_out: endpoint {
remote-endpoint = <&panel_in0>;
data-lanes = <1 2>;
};
};
port@3 {
reg = <3>;
dual-lvds-even-pixels;
lvds1_out: endpoint {
remote-endpoint = <&panel_in1>;
data-lanes = <1 2>;
};
};
};
};
};
&i2c4 {
clock-frequency = <100000>;
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_i2c4>;
status = "okay";
rx8900: rtc@32 {
compatible = "epson,rx8900";
reg = <0x32>;
};
};
&lcdif {
status = "okay";
};
&mipi_dsi {
samsung,esc-clock-frequency = <54000000>;
status = "okay";
ports {
port@1 {
reg = <1>;
dsi_out_bridge: endpoint {
remote-endpoint = <&bridge_in_dsi_lvds>;
};
};
};
};
&pwm1 {
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_pwm1>;
status = "okay";
};
&pwm2 {
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_pwm2>;
status = "okay";
};
&uart1 {
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_uart1>;
uart-has-rtscts;
status = "okay";
};
&uart2 {
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_uart2>;
linux,rs485-enabled-at-boot-time;
uart-has-rtscts;
status = "okay";
};
&usbotg1 {
dr_mode = "otg";
over-current-active-low;
status = "okay";
};
&usbotg2 {
dr_mode = "host";
disable-over-current;
#address-cells = <1>;
#size-cells = <0>;
status = "okay";
usb1@1 {
compatible = "usb424,9514";
reg = <1>;
#address-cells = <1>;
#size-cells = <0>;
usbnet: ethernet@1 {
compatible = "usb424,ec00";
reg = <1>;
local-mac-address = [ 00 00 00 00 00 00 ];
};
};
};
&usdhc2 {
pinctrl-names = "default", "state_100mhz", "state_200mhz";
pinctrl-0 = <&pinctrl_usdhc2>;
pinctrl-1 = <&pinctrl_usdhc2_100mhz>;
pinctrl-2 = <&pinctrl_usdhc2_200mhz>;
vmmc-supply = <®_vdd_3v3>;
vqmmc-supply = <®_nvcc_sd>;
cd-gpios = <&gpio2 12 GPIO_ACTIVE_LOW>;
status = "okay";
};
&pwm1 {
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_pwm1>;
status = "okay";
};
&iomuxc {
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_gpio>;
pinctrl_adv7535: adv7535grp {
fsl,pins = <
MX8MM_IOMUXC_SAI1_TXD4_GPIO4_IO16 0x19
>;
};
pinctrl_reg_backlight: regbacklightgrp {
fsl,pins = <
MX8MM_IOMUXC_SAI5_RXC_GPIO3_IO20 0x19 /* BL Enable */
>;
};
pinctrl_reg_panel: regpanelgrp {
fsl,pins = <
MX8MM_IOMUXC_SAI5_RXFS_GPIO3_IO19 0x19 /* Dis enabel */
>;
};
pinctrl_can: cangrp {
fsl,pins = <
MX8MM_IOMUXC_SAI3_RXFS_GPIO4_IO28 0x19
>;
};
pinctrl_ecspi2: ecspi2grp {
fsl,pins = <
MX8MM_IOMUXC_ECSPI2_MISO_ECSPI2_MISO 0x82
MX8MM_IOMUXC_ECSPI2_MOSI_ECSPI2_MOSI 0x82
MX8MM_IOMUXC_ECSPI2_SCLK_ECSPI2_SCLK 0x82
MX8MM_IOMUXC_ECSPI2_SS0_GPIO5_IO13 0x19
>;
};
pinctrl_ecspi3: ecspi3grp {
fsl,pins = <
MX8MM_IOMUXC_UART2_RXD_ECSPI3_MISO 0x82
MX8MM_IOMUXC_UART1_TXD_ECSPI3_MOSI 0x82
MX8MM_IOMUXC_UART1_RXD_ECSPI3_SCLK 0x82
MX8MM_IOMUXC_UART2_TXD_GPIO5_IO25 0x19
>;
};
pinctrl_enet: enetgrp {
fsl,pins = <
MX8MM_IOMUXC_ENET_MDC_ENET1_MDC 0x3
MX8MM_IOMUXC_ENET_MDIO_ENET1_MDIO 0x3
MX8MM_IOMUXC_ENET_TD3_ENET1_RGMII_TD3 0x1f
MX8MM_IOMUXC_ENET_TD2_ENET1_RGMII_TD2 0x1f
MX8MM_IOMUXC_ENET_TD1_ENET1_RGMII_TD1 0x1f
MX8MM_IOMUXC_ENET_TD0_ENET1_RGMII_TD0 0x1f
MX8MM_IOMUXC_ENET_RD3_ENET1_RGMII_RD3 0x91
MX8MM_IOMUXC_ENET_RD2_ENET1_RGMII_RD2 0x91
MX8MM_IOMUXC_ENET_RD1_ENET1_RGMII_RD1 0x91
MX8MM_IOMUXC_ENET_RD0_ENET1_RGMII_RD0 0x91
MX8MM_IOMUXC_ENET_TXC_ENET1_RGMII_TXC 0x1f
MX8MM_IOMUXC_ENET_RXC_ENET1_RGMII_RXC 0x91
MX8MM_IOMUXC_ENET_RX_CTL_ENET1_RGMII_RX_CTL 0x91
MX8MM_IOMUXC_ENET_TX_CTL_ENET1_RGMII_TX_CTL 0x1f
MX8MM_IOMUXC_SAI2_MCLK_GPIO4_IO27 0x19 /* PHY RST */
MX8MM_IOMUXC_SAI2_TXC_GPIO4_IO25 0x19 /* ETH IRQ */
>;
};
pinctrl_gpio_led: gpioledgrp {
fsl,pins = <
MX8MM_IOMUXC_NAND_READY_B_GPIO3_IO16 0x19
MX8MM_IOMUXC_SAI1_RXD5_GPIO4_IO7 0x19
MX8MM_IOMUXC_SAI1_RXD6_GPIO4_IO8 0x19
MX8MM_IOMUXC_SAI1_RXD7_GPIO4_IO9 0x19
MX8MM_IOMUXC_SAI1_TXD5_GPIO4_IO17 0x19
MX8MM_IOMUXC_SAI1_TXD6_GPIO4_IO18 0x19
MX8MM_IOMUXC_SAI1_TXD7_GPIO4_IO19 0x19
>;
};
pinctrl_gpio: gpiogrp {
fsl,pins = <
MX8MM_IOMUXC_GPIO1_IO03_GPIO1_IO3 0x19
MX8MM_IOMUXC_GPIO1_IO07_GPIO1_IO7 0x19
MX8MM_IOMUXC_GPIO1_IO09_GPIO1_IO9 0x19
MX8MM_IOMUXC_GPIO1_IO11_GPIO1_IO11 0x19
MX8MM_IOMUXC_GPIO1_IO06_GPIO1_IO6 0x19
MX8MM_IOMUXC_GPIO1_IO08_GPIO1_IO8 0x19
MX8MM_IOMUXC_GPIO1_IO10_GPIO1_IO10 0x19
MX8MM_IOMUXC_SAI3_MCLK_GPIO5_IO2 0x19
>;
};
pinctrl_gpio4: gpio4grp {
fsl,pins = <
MX8MM_IOMUXC_SAI1_TXD2_GPIO4_IO14 0x19
MX8MM_IOMUXC_SAI1_TXD3_GPIO4_IO15 0x19
>;
};
pinctrl_i2c3: i2c3grp {
fsl,pins = <
MX8MM_IOMUXC_I2C3_SCL_I2C3_SCL 0x40000083
MX8MM_IOMUXC_I2C3_SDA_I2C3_SDA 0x40000083
>;
};
pinctrl_i2c4: i2c4grp {
fsl,pins = <
MX8MM_IOMUXC_I2C4_SCL_I2C4_SCL 0x40000083
MX8MM_IOMUXC_I2C4_SDA_I2C4_SDA 0x40000083
>;
};
pinctrl_pwm1: pwm1grp {
fsl,pins = <
MX8MM_IOMUXC_SPDIF_EXT_CLK_PWM1_OUT 0x6
>;
};
pinctrl_pwm2: pwm2grp {
fsl,pins = <
MX8MM_IOMUXC_SPDIF_RX_PWM2_OUT 0x19
>;
};
pinctrl_sn65dsi84: sn65dsi84grp {
fsl,pins = <
MX8MM_IOMUXC_SAI2_TXD0_GPIO4_IO26 0x19
MX8MM_IOMUXC_SD2_WP_GPIO2_IO20 0x19
>;
};
pinctrl_uart1: uart1grp {
fsl,pins = <
MX8MM_IOMUXC_SAI2_RXC_UART1_DCE_RX 0x0
MX8MM_IOMUXC_SAI2_RXFS_UART1_DCE_TX 0x0
MX8MM_IOMUXC_SAI2_RXD0_UART1_DCE_RTS_B 0x0
MX8MM_IOMUXC_SAI2_TXFS_UART1_DCE_CTS_B 0x0
>;
};
pinctrl_uart2: uart2grp {
fsl,pins = <
MX8MM_IOMUXC_SAI3_TXFS_UART2_DCE_RX 0x0
MX8MM_IOMUXC_SAI3_TXC_UART2_DCE_TX 0x0
MX8MM_IOMUXC_SAI3_RXD_UART2_DCE_RTS_B 0x0
MX8MM_IOMUXC_SAI3_RXC_UART2_DCE_CTS_B 0x0
>;
};
pinctrl_usb_eth2: usbeth2grp {
fsl,pins = <
MX8MM_IOMUXC_NAND_CE1_B_GPIO3_IO2 0x19
>;
};
pinctrl_usdhc2: usdhc2grp {
fsl,pins = <
MX8MM_IOMUXC_SD2_CLK_USDHC2_CLK 0x90
MX8MM_IOMUXC_SD2_CMD_USDHC2_CMD 0x1d0
MX8MM_IOMUXC_SD2_DATA0_USDHC2_DATA0 0x1d0
MX8MM_IOMUXC_SD2_DATA1_USDHC2_DATA1 0x90
MX8MM_IOMUXC_SD2_DATA2_USDHC2_DATA2 0x90
MX8MM_IOMUXC_SD2_DATA3_USDHC2_DATA3 0x90
MX8MM_IOMUXC_SD2_CD_B_GPIO2_IO12 0x19
MX8MM_IOMUXC_GPIO1_IO04_USDHC2_VSELECT 0x90
>;
};
pinctrl_usdhc2_100mhz: usdhc2-100mhzgrp {
fsl,pins = <
MX8MM_IOMUXC_SD2_CLK_USDHC2_CLK 0x94
MX8MM_IOMUXC_SD2_CMD_USDHC2_CMD 0x1d4
MX8MM_IOMUXC_SD2_DATA0_USDHC2_DATA0 0x1d4
MX8MM_IOMUXC_SD2_DATA1_USDHC2_DATA1 0x94
MX8MM_IOMUXC_SD2_DATA2_USDHC2_DATA2 0x94
MX8MM_IOMUXC_SD2_DATA3_USDHC2_DATA3 0x94
MX8MM_IOMUXC_SD2_CD_B_GPIO2_IO12 0x19
MX8MM_IOMUXC_GPIO1_IO04_USDHC2_VSELECT 0x90
>;
};
pinctrl_usdhc2_200mhz: usdhc2-200mhzgrp {
fsl,pins = <
MX8MM_IOMUXC_SD2_CLK_USDHC2_CLK 0x96
MX8MM_IOMUXC_SD2_CMD_USDHC2_CMD 0x1d6
MX8MM_IOMUXC_SD2_DATA0_USDHC2_DATA0 0x1d6
MX8MM_IOMUXC_SD2_DATA1_USDHC2_DATA1 0x96
MX8MM_IOMUXC_SD2_DATA2_USDHC2_DATA2 0x96
MX8MM_IOMUXC_SD2_DATA3_USDHC2_DATA3 0x96
MX8MM_IOMUXC_SD2_CD_B_GPIO2_IO12 0x19
MX8MM_IOMUXC_GPIO1_IO04_USDHC2_VSELECT 0x90
>;
};
};