Part Number: TPD1S514
Hi team,
Do we have such device that could meet the need from customer? I want to recommend the TPD1S514,but the Vcon seems not to meet the customer need.
| 最小供电电压[VDD(Min.)] | <-10V (can withstand -10V surge) |
| 最大供电电压[VDD(Max.)] | >40V |
| 输出通道数[Num. of Output channels] | 1 |
| Minimum limit current [Ios(Min.)] | 3A |
| Rds(on)[Rds(on)] | as small as possible |
| 其他特性[Other Features] | OVP protection of VBUS |
| Minimum working temperature [Ta(Min.)] | -40 |
| Minimum working temperature [Ta(Max.)] | 85 |
| 长(Typ.)[Length(Typ.)] | ≤2mm |
| 宽(Typ.)[Width(Typ.)] | ≤2mm |
| 安装方式[Mounting Type] | SMD |
YOURS
NAN