Part Number: DS90UB935-Q1
What is the worst-case VOL and VOH of the DS90UB935-Q1 when it is sourcing or sinking 0.4mA for a GPIO voltage of 1.8V. In datasheet VOL and VOH levels are given when sourcing/sinking a current of 4mA. In our case 935’s VOL and VOH are giving incompatible voltages to the devices connected to the 935.