Part Number: SN75DP139
Hi team,
Could you please help to confirm that whether we have device to meet the customers' need?
| 参数名称/Parameter Names | 参数需求/Parameter Requirements |
| 信号传输方向[Signal Transmission Direction] | \ |
| 协议版本[Protocol Version] | HDMI 1.4 |
| 其他特性[Other Features] | 1080P@60fps, RGB, YCbCr444, YCbCr422, support EDID, support MIPI CSI2 output, 1Gbps Per Lane*4Lane |
| 最低工作温度[Ta(Min.)] | -40 |
| 最高工作温度[Ta(Max.)] | 85 |
| 长(Typ.)[Length(Typ.)] | 7mm |
| 宽(Typ.)[Width(Typ.)] | 7mm |
| 高(Max.)[Height(Max.)] | 1.2mm |
| 安装方式[Mounting Type] | smt |
| 器件封装[Package] | BGA |
YOURS
NAN