Part Number: DP83867CS
Hi,Team
I am looking for DC and UI specification, or Mask for the DP83867CS SGMII.
I found the answer in the thread below.

Please tell us more about the above SGMII DC specs.
[Question 1]
Is the Output VOD (differential-peak) above the Differential Amplitude (VOD) shown below?

[Question 2]
The above Diffrencial threshold is MIN: -100mV, MAX: 100mV, does VIDIFF=200mV or more necessary?
[Question 3]
In the data sheet of DP83867, there was a description of 1.25Gbps LVDS Differential signal.
DP83867CS, is the device compliant with the LVDS specification below?
◇LVDS standard
・Differncial voltage(VOD) = 247~454[mV]
・Offset Voltage(Vos) = 1.125~1.375[V]
・Diffrencial threshold(Vth) = MIN:-100[mv]、MAX:100[mV]
・Input voltage range(Vin) = 0~2.4[V]