Part Number: SN75DP139
For a customer I'm debuging a cicuit with a SN75DP139 converting DP to HDMI.
As the converter is connected by a standard DP-cable to the computer the application is a little different to a standard DP/HDMI adapter that is directly connected to the computer:
- the 3.3V from the computer are not available and made locally in the adapter
- the DP-Lanes are crossed out in the cable and must be reordered on the adapter.
A good starting point would be a reference design for the SN75DP139.
I would also be glad to get hints for the described application, i.E. with local supply of the SN75DP139 and how to handle the signaling voltage on CONFIG1 to signal the Computer to switch to DP++/HDMI signaling.
Thank you
Christof