Part Number: DP83867CS
Hi TI Team,
I want to use the INT/PWDN pin of the DP83867CS for interrupt purposes.
Could you provide information about the output of the pin during interrupt occurrences?
After an interrupt is triggered, does the INT/PWDN pin remain low until the Interrupt Status Register (ISR) is read?
Or does it return to high after being low for a certain period of time?
Sincerely,