Part Number: DP83867IR
The datasheet page 14 states ESD Rating : Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 MDI 8kV tested per IEC61000-4-2.
Could you please clarify
1) Is the chip protected to IEC61000-4-2 in particular withstanding 8KV at 30A I peak air / contact discharge)?
2) Does internal ESD protection of the chip eliminate the need of using external ESD protection needed for Ethernet port assuming 8kV as maximum voltage spikes expected?
Thanks
Sebastian