Hi Experts,
We have used TCAN1051HGVDR Fault Protected CAN Transceiver with CAN FD in our design.
We need to do DVT testing of the same to validate Bus Fault protection.
Test setup as below:
- Connecting External power supply between
- Case 1: “CAN1_HIGH” (+) and GND (-)
- Case 2: “CAN1_LOW” (+) and GND (-)
- Set the DC supply to 60V current limit 10mA
- Switch ON the External power supply (Need Switch ON duration for conduct the test without damaging the device)
- Power OFF the external Power Supply.
- Power ON Board Main Power Supply and check the CAN Transceiver sending and receiving data are same.
For the above testing condition let us know External Power Supply Switch ON duration to conduct the DVT test without damaging the device