Part Number: SN65DSI86
Other Parts Discussed in Thread: TEST2
Our project uses SN65DSI86 mipi to eDP, but now there is only backlight, no image, and no color bar display. What needs to be checked? Help guide and see where there may be problems.
Below are software and schematic diagrams to help check if they are correct.
VOID sn65dsi86_regInit(VOID)
{
sn65dsi86_write(SW_RST, 0x00);
sn65dsi86_write(CLK_REG_0A, 0x03);// REFCLK_FREQ/DPPLL_CLK_SRC
sn65dsi86_write(CLK_REG_0D, 0x00);//songer
sn65dsi86_write(DSI_REG_10, 0x26);//songer
sn65dsi86_write(DSI_REG_11, 0x00);//songer
sn65dsi86_write(DSI_REG_12, 0x4c);//songer --------..note CHA_DSI_CLK_RANGE 0x50 400 < 405
sn65dsi86_write(DSI_REG_13, 0x4c); //chanel B
sn65dsi86_write(VIDEO_REG_20, 0x80);//songer,the length in pixels of the active horizontal line for Channel A
sn65dsi86_write(VIDEO_REG_21, 0x07);//songer,the length in pixels of the active horizontal line for Channel A
sn65dsi86_write(VIDEO_REG_22, 0x00); //chanel B
sn65dsi86_write(VIDEO_REG_23, 0x00); //Chanel B
sn65dsi86_write(VIDEO_REG_24, 0x38);// the vertical display size in lines for Channel A
sn65dsi86_write(VIDEO_REG_25, 0x04);// the vertical display size in lines for Channel A
sn65dsi86_write(VIDEO_REG_2C, 0x13);// CHA_HSYNC_PULSE_WIDTH_LOW -------...note
sn65dsi86_write(VIDEO_REG_2D, 0x00);// CHA_HSYNC_POLARITY/CHA_HSYNC_PULSE_WIDTH_HIGH ------...note
sn65dsi86_write(VIDEO_REG_30, 0x08);// CHA_VSYNC_PULSE_WIDTH_LOW -----..note
sn65dsi86_write(VIDEO_REG_31, 0x00);//CHA_VSYNC_POLARITY/CHA_VSYNC_PULSE_WIDTH_HIGH ----...note
sn65dsi86_write(VIDEO_REG_34, 0x14);//CHA_HORIZONTAL_BACK_PORCH
sn65dsi86_write(VIDEO_REG_36, 0x0b);//CHA_VERTICAL_BACK_PORCH
sn65dsi86_write(VIDEO_REG_38, 0x1e);//CHA_HORIZONTAL_FRONT_PORCH
sn65dsi86_write(VIDEO_REG_3A, 0x0c);//CHA_VERTICAL_FRONT_PORCH
sn65dsi86_write(VIDEO_REG_3C, 0x10); // songer COLOR_BAR_EN-->1
sn65dsi86_write(VIDEO_REG_3D, 0x00); // songer
sn65dsi86_write(VIDEO_REG_3E, 0x00); // songer
sn65dsi86_write(DP_SPEC_REG_5B, 0x00); // songer
sn65dsi86_write(LK_TRAIN_REG_93, 0x34);//songer
sn65dsi86_write(LK_TRAIN_REG_94, 0xe0);//songer
sn65dsi86_write(DP_SPEC_REG_5C, 0x01); // songer
sn65dsi86_write(DP_SPEC_REG_5A, 0x05);// default 0x05, IDLE pattern enable
sn65dsi86_write(CLK_REG_0D, 0x01);//songer pll_enable
MDP_OSAL_DELAYMS(10);
sn65dsi86_DebugDumpReg(CLK_REG_0D);
sn65dsi86_write(I2C_OVER_AUX_REG_64, 0x01);
sn65dsi86_write(I2C_OVER_AUX_REG_74, 0x00);
sn65dsi86_write(I2C_OVER_AUX_REG_75, 0x01);
sn65dsi86_write(I2C_OVER_AUX_REG_76, 0x0A);
sn65dsi86_write(I2C_OVER_AUX_REG_77, 0x01);
sn65dsi86_write(I2C_OVER_AUX_REG_78, 0x81);
MDP_OSAL_DELAYMS(10);
sn65dsi86_write(LK_TRAIN_REG_96, 0x0a);// 01 --> 0a
MDP_OSAL_DELAYMS(20);
sn65dsi86_write(DP_SPEC_REG_5A, 0x05);//songer temp
}