Part Number: DS90C387A
Hello,
In the DS90C387A/DS90CF388A Dual Pixel LVDS Display Interface Datasheet:
The absolute maximum and recommended operating conditions are listed as
Absolute maximum ratings: -0.3V to +4V
Recommended Operating Conditions: 3.0V (min), 3.3V (nom), 3.6V (max)
Question:
What are the power supply ranges for LVDSVcc and PLLVcc of DS90C387A?
Do the absolute and recommended operating conditions apply to LVDSVcc and PLLVcc? I
s Vcc used for PLL power supply pin and LVDS power supply pin?
Confusion stems from datasheet only calling out power supply ranges for Vcc and not specifically LVDSVcc and PLLVcc.