Hello TI,
Our system incorporates a line driver for the transmission of consistent data in the form of differential signals to the other side, where we are encountering data delays at the differential signals (i.e. Output of the Line Driver) when compared to the single ended signal (i.e. Input of the Line Driver) and these are occurring randomly throughout the data stream. Furthermore, I have attached the circuit which we have implemented in our system.
Line Driver: DS34LV87TMX/NOPB
System Implementation Circuit:

Please find the attached images with and without delays at the differential ends ..
Also, Please refer the Channel Details:
D2: DATAIN (Single Ended)
D1: DATAPOS (Differential End)
D0: DATANEG (Differential End)
Data Without Delay:

Data With delay Image 1 of 2:

Data with delay Image 2 of 2:

Thanks..