Part Number: SN65DSI84
Other Parts Discussed in Thread: SN65DSI83, , SN65DSI85
Swapping DSI 83/84/85 FAQ
Before we begin here is a brief overview of each part and its capabilities:
SN65DSI83:
- SINGLE channel MIPI DSI to SINGLE channel LVDS Bridge
- DSI up to 4 lanes at 1 GBPS per lane
- Maximum recommended resolution 1920 × 1200 at 60 frames per second, with up to 24 bits per pixel
SN65DSI84:
- SINGLE channel MIPI DSI to DUAL channel LVDS Bridge
- DSI up to 4 lanes at 1 GBPS per lane
- Maximum recommended resolution 1920 x 1200 at 60 frames per second, with up to 24 bits per pixel
SN65DSI85:
- DUAL channel MIPI DSI to DUAL channel LVDS Bridge
- Each DSI channel up to 4 lanes at 1 GBPS per lane
- Maximum recommended resolution 2560 x 1600 at 60 frames per second, with up to 24 bits per pixel or 1920 × 1080 at an equivalent 120 fps with up to 24 bits per-pixel.
Regarding swapping between the 83/84/85:
This table should highlight the interchangeability for each device regarding each application.
|
|
Single DSI & single LVDS |
Single DSI & dual LVDS |
Dual DSI & dual LVDS |
|
DSI83 |
YES |
NO |
NO |
|
DSI84 |
YES |
YES |
NO |
|
DSI85 |
YES |
YES |
YES |