Part Number: TPD1E10B06
I am developing a product using TPD1E10B06DPY,
High temperature and high humidity (65°C 98%) operation test, problem occurred at about 80Hr.
I measured both ends of the diode where the problem occurred with a DMM,
The resistance value went from 10kΩ to 50kΩ.
The operating conditions were 1.25V on 1Pin and GND on 2Pin.
The diode is turned on once every 5 minutes for 0.7 seconds.
Q1. What is the guaranteed operation range for high temperature and high humidity?
Q2. Is it possible to analyze failed elements?
Q3. I measured the resistance value of an unused product and it was OPEN. Is this correct?