Part Number: DS90UB949A-Q1
Hi team,
I am considering to use DS90UB949 and DS90UB948 combination.
Then I would like to know the dual link open LDI output from DS90UB948 video timing.
I see oLDI output is Hsync/Vsync/DE format, but could you advise how exactly converted into below ActiveH/V, H/V frontPorch, H/V Sync, H/V backPorch?
HDMI input timing is as below.
Active area 1920 x 720, 63.6712Hz, 100.26MHz
Hfront : 75, Hsync : 20, Hback : 30, Hpol : P
Vfront : 10. Vsync : 20, Vback : 20, Vpol : P
Which of the following video timing is true for each(even and odd) oLDI output?
① Horizontal total: 1085 =ActiveH960+Hfront75+Hsync20+Hback30
Vertical total:770= ActiveV720+Vfront10+Vsync20+Vback20
② Horizontal total: 1022.5 =ActiveH960+Hfront37.5(75/2)+Hsync10(20/2)+Hback15(30/2)
Vertical total:770= ActiveV720+Vfront10+Vsync20+Vback20
regards,