Part Number: SN65DSI86-Q1
I 'm going to select the part for MIPI to eDP
The LCD to be used has the following specifications.
-. 3840x2160 resoluton, eDP 1.4 interface, 10bit Color Depth, min 350nit @SDR, HDR1000
so. I want an IC that supports the features below
-.Suitable for 60 fps 4K 4096 × 2304 resolution at 24 bpp color(RGB888)