Part Number: TLK10232
Hi,
The 10232 datasheet states the OP temperature as -40°C to +85°C free air operating and maximum junction temperature of +105°C. What are the Theta-JC and Theta-JA for the package? Also, will heatsinking the package enable operation above +85°C?
Thanks, --Bill