Dear TI experts,
My customer asked the location of resistors in communication line. Could you check that which one is right for case 1 and case 2?
Case1) 250Kbps communication speed.
1-1. 120ohm resistors are located in the start and end of communication line, and also located in each slaves.

1-2. 120ohm resistors are ONLY located in the start and end of communication line.

1-3. 120ohm resistors are located in the start of communication line, and also located in each slaves. (not located in the end of communication line.)

Case2) 500Kbps communication speed.
2-1. 120ohm resistors are located in the start and end of communication line, and also located in each slaves.

2-2. 120ohm resistors are ONLY located in the start and end of communication line.

2-3. 120ohm resistors are located in each slaves. (not located in the start and end of communication line.)

Please check that which one is right.
Best regards,
Chase