Other Parts Discussed in Thread: SN65LVDS302
Hello ,
I have one image sensor with 20 lane Sub-LVDS output (16 lane data and 4 lane clock) with following dc characteristics
|
Symbol |
Description |
Min. |
Typical |
Max |
Condition |
|
VDD_IO |
IO digital Supply |
1.71 V |
1.8 V |
1.89 V |
|
|
ROD |
Differential output termination |
79.4 Ω |
100 Ω |
123.5 Ω |
when in differential mode |
|
VOD |
Output differential p-p voltage |
0.262 V |
|
0.54 V |
when in differential mode |
|
VOCM |
Output common mode voltage |
|
0.9 V |
|
when in differential mode |
i am looking for a solution or bridge to convert the Sub-LVDS IO standard to MIPI CSI-2 TX or any appropriate interface.
Could you please suggest any part for this kind of application?
Ajay