Part Number: DS90UB928Q-Q1
Hello TI team,
Do you have the peak current data of VDD33?
The application circuit is as below. Both the VDD33_A and VDDIO is 3.3V.
C4 -C13 are 4.7uF; C14 is DNI.
We see very high peak current during power on and FPD-LINK recover from interruption.
In the datasheet, the max operation current for 3.3V is only~250mA.
Could you provide your test current data for me ?