Part Number: TPD1E10B06
Hi ,
Im doing reliability analysis for our project. Need to calculation operating /junction temperature of the device.
Considering TA-65C
Rja-615C/W
Ipp=1A
VC=7.38V VCLAMP=(VBREAKDOWN+IPP*RDYN)
Ppp=7.38W
with above consideration the junction temperature is 4538,which is unrealistic.Can you please help to correct the issue