Part Number: ESDS314
Hello TI Community,
I'm seeking advice on establishing an effective ESD protection strategy for a specific setup and would appreciate your insights. Here are the key details:
Project Overview
- System Configuration: A floating 2-layer PCB based sensor node system designed to collect data from different locations within 2m radius of the power supply.
- Power Supply: 5V DC & 1A output (Power & Return only), utilizing an AC to DC linear transformer. This setup powers a group of 4 sensor nodes.
- Communication: Data communication via RS485.
- Ground: No direct connection to Earth or Chassis Ground - floating ground which is connected to the Power Supply Return cable.
- PCB Design: Features a solid, uninterrupted bottom layer ground plane connected to the power supply return, leading back to the transformer.
- Main Concern: Uncertainty regarding the appropriate connection point for the TVS Diode's Ground pin in a system without chassis or earth ground.
Questions:
- Where should the TVS Diode's Ground pin be connected in a floating system like ours?
- Are there any additional precautions or modifications we should consider to mitigate the high inductance of the return cable connected to the PCB's ground plane?
Your guidance and recommendations on these issues would be greatly appreciated.
Thank you.