Because of the Thanksgiving holiday in the U.S., TI E2E™ design support forum responses may be delayed the week of November 23.

This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

[FAQ] CAN ESD Protection

Back to Interface Home Page

CAN Protection

Highlights:

  • Protocol constructed with CAN-High and CAN-Low lines
  • Requires a 2-channel diode to protect both lines and to match capacitance
  • Bi-directional Configuration is needed to protect from line faults and miswiring
  • Working Voltage ranges of 12V, 24V
  • Data rates of 1MBps, 5MBps, 20MBps for CAN, CANFD & CANXL protocols
  • CAN runs on above data rates and protocol specifies < 20pF capacitance

TI Products Recommendations

Working Voltage (V)

IEC 61000-4-2 ESD Rating (kV)

Cap

(pF)

Channel

count

Package Size (mm)

Package

Benefits

ESD2CAN24-Q1

±24

±30

3

2

2.92 x 1.3

2.0 x 2.1

SOT-23

SC-70

Highest ESD Rated CAN device at 12V

ESD2CANXL24-Q1

±24

±20

1.7

2

2.92 x 1.3

SOT-23

Cost Effective CAN Protection

ESD2CAN36-Q1

±36

±25

2.8

2

2.92 x 1.3

2.0 x 2.1

SOT-23

SC-70

Protection above 24V for CAN

< Related Documentation>

Protecting Automotive CAN Bus Systems from ESD Overvoltage Events

Analog Applications Journal 1Q14

< Related Threads>

24V Battery System Protection Options

ESD2CAN24-Q1 vs ESD2CANFD24-Q1 for CANFD 2MHz

ESD2CAN24-Q1 vs SZNUP2125WTT1G

ESD2CAN24-Q1 vs PESD12VL1BA

ESD2CAN24-Q1 Parameter Definition

Will ESD2CANFD24 Protect 5/12V CAN Systems?