DisplayPort Protection

Highlights:
- Data speeds up to 20Gbps
- 8 data lines, 20 total pins
- 3.3V, 500mA Input
- Low capacitance required on data lines
|
Device |
VRWM |
Cap (pF) |
ESD(kV) IEC61000-4-2 Contact |
No. of Channels |
Polarity |
|
±3.6 |
0.5 |
12 |
4 |
Bidirectional |
|
|
±3.6 |
0.25 |
12 |
4 |
Bidirectional |
|
|
±3.6 |
0.55 |
30 |
4 |
Bidirectional |
|
|
±3.6 |
0.2 |
17 |
2 |
Bidirectional |
|
|
±3.6 |
0.6 |
30 |
1 |
Bidirectional |
|
|
±3.6 |
1 |
30 |
1 |
Bidirectional |
< Related Documentation>
Capacitance Requirements for High Speed Signals
< Related Threads>
Can ES122 Protect DisplayPort 1.4?
TPD8S009 or TPD4E05U06 for DisplayPort?
DisplayPort Recommended Devices