FPD-Link Protection

Highlights:
- FPD Link: Digital audio/video transfer protocol used in video screens or for driver assistance cameras in Automobiles, etc.,
- Mode of operation: Single ended & differential mode
- Runs in a 12V line & hence a Protection diode with at least 13.2V breakdown voltage is recommended
- Max signal transmission speed of up to 4Gbps, requires capacitance less than 1.8pF
- Automotive applications with localized illumination run on 18V line, requires Vbr ≥ 20.6V & lower capacitance
|
TI Products Recommendations |
Working Voltage (V) |
IEC 61000-4-2 ESD Rating (kV) (Contact/Air Gap) |
Capacitance (pF) |
Channel count |
Package Size (mm) |
Package |
Recommended for |
|
±3.6 |
15 |
0.2 |
1 |
1.0 x 0.6 |
0402 |
Placement between AC coupling capacitors and the IC |
< Related Documentation>
Analog Applications Journal 1Q14
FPD-Link High Speed Design and Channel Requirements
High-Speed Interface Layout Guidelines (Rev. J)
< Related Threads>
Protection Device for DS90UB960
Protection on Serializer Output for DS90UB953-Q1
Can TPD1E0506-Q1 Protect FPD-Link?
Can TPD1E01B04 Protect FPD-Link?
How to Calculate Capacitance Required?