GPIO Protection

Highlights:
- Operating Lines: I/Os
- Dataline operating voltage: 1.8 - 3.3 V, recommended breakdown > 3.6 V
- Capacitance is not a huge concern < 30 pF
- Multi-channel recommended for multiple I/Os for space-saving
|
TI Recommendations |
Working Voltage (V) |
IEC 61000-4-2 ESD Rating (kV) (Contact/Air Gap) |
Capacitance (pF) |
Channel count |
Package |
|
3.6 |
30/30 |
1.8 |
1 |
X1SON |
|
|
5 |
15/15 |
11 |
4 |
SOD523 |
|
|
5.5 |
12/15 |
9 |
8 |
WSON |
< Related Documentation>
< Related Threads>
5V MCU GPIO Protection Options
AM26C31/32 GPIO Protection Options