HDMI Protection

Highlights:
- High speed media, data transfer interface with 6 control lines & 8 data lines
- Operating voltage:
- For each data and control line, 3.3V and 5V respectively
- This requires a protection diode with breakdown voltage of at least 3.6V, 5.5V respectively
- Operating frequency:
- HDMI 2.1 – 20Gbps
- HDMI 2.0 – 6Gbps,
- HDMI 1.4/1.3 -3.4Gbps
- These high speed transfer requires lower capacitance of < 1pF
|
TI Products Recommendations |
Working Voltage (V) |
IEC 61000-4-2 ESD Rating (kV) (Contact) |
Capacitance (pF) |
Channel count |
Package Size (mm) |
Package |
Recommended for |
|
±3.6 |
17 |
0.2 |
2 |
1.0 x 0.6 |
0402 |
HDMI 2.1 (for high speed, capacitance requirement of <0.2pF) |
|
|
±3.6 |
12 |
0.25 |
1 |
2.5 x 1.0 |
DFN2510 |
Control lines CEC, SCL, SDA.DDC |
|
|
±3.6 |
30 |
0.5 |
4 |
2.5 x 1.0 |
DFN2510 |
||
|
+5.5 |
12 |
0.7 |
4 |
1.6 x 1.6 |
SOT-563 |
TDMS, TMDS, Data & Clock lines |
|
|
±5.5 |
30 |
0.5 |
1 |
0.6 x 0.3 |
0201 |
< Related Documentation>
ESD Protection for HDMI Applications
Capacitance Requirements for High Speed Signals
ESD Protection for Automotive Infotainment
ESD224 HDMI 2.0 Compliance and Protection
TI ESD Protection Devices and the HDMI CTS
< Related Threads>
Power vs Signal Line Protection
TMDS vs DDC/HPD/CEC Protection
USB 3.0 vs HDMI 2.0 Eye Diagram
HDMI 1.3 and 1.4 Protection Options