I2C Protection

Highlights:
- 2 Lines to Protect
- Low Capacitance required to minimize signal interference
- Speeds up to 5Mbps
|
TI Products Recommendations |
Working Voltage (V) |
IEC 61000-4-2 ESD Rating (kV) (Contact) |
Capacitance (pF) |
Channel count |
Package Size (mm) |
Package |
Polarity |
|
3.6 |
15 |
0.18 |
1 |
0.6 x 0.3 |
0201 |
Bidirectional |
|
|
TPD1E10B06-(Q1) |
5.5 |
30 |
12 |
1 |
1.0 x 0.6 |
0402 |
Bidirectional |
|
5.5 |
30 |
0.5 |
1 |
0.6 x 0.3 |
0201 |
Bidirectional |
|
|
TPD2E2U06-(Q1) |
5.5 |
25 |
1.5 |
2 |
1.6 x 1.6, 2.0 x 2.1 |
SOT-523, SOT-323 |
Unidirectional |
< Related Threads>
Which Polarity Protection Does I2C Require?
Will ESDS302 Protect I2C Systems?