USB Protection

Highlights:
- USB Type-CTM has a 24-pin connector that can support USB 3 .1 Gen2, DisplayPort, HDMI, and a variety of other alternate modes:
- SuperSpeed USB lines for USB 3 .1 Gen2 (Tx1+, Tx1–, Rx1+, Rx1–, Tx2+, Tx2–, Rx2+ and Rx2–) can reach speeds up to 10 Gbps, capacitance must be minimized & clamped to less than VBUS abs max.
- The USB 2 .0 lines (D+ top, D+ bottom, D– top and D– bottom) also require low capacitance & clamped to less than VBUS abs max.
- The CC1, CC2 and SBU1, SBU2 Type-C pins can reach up to 5.5 V and low capacitance is not required.
|
TI Products Recommendations |
Working Voltage (V) |
IEC 61000-4-2 ESD Rating (kV) (Contact Gap) |
Capacitance (pF) |
Channels |
Package Size (mm) |
Package |
Lines Protected |
|
3.6 |
15 |
0.18 |
1 |
0.6 x 0.3, 1.0 x 0.6 |
DFN-0603, DFN-1006 |
D+, D-, TX+, TX-, RX+, RX- |
|
|
3.6 |
17 |
0.2 |
2 |
1.0 x 0.6 |
DFN-1006 |
D+, D-, TX+, TX-, RX+, RX- |
|
|
3.6 |
12 |
0.25 |
4 |
2.5 x 1.0 |
USON |
D+, D-, TX+, TX-, RX+, RX- |
|
|
3.6 |
30 |
0.66 |
1 |
0.6 x 0.3 |
DFN-0603 |
SBU |
|
|
5.5 |
30 |
1 |
1 |
0.6 x 0.3 |
DFN-0603 |
CC, VBUS |
< Related Documentation>
ESD and Surge Protection for USB Interfaces
ESD Protection for Automotive Infotainment
Designing USB for Short-To-Battery Tolerance in Automotive Environments
Capacitance Requirements for High Speed Signals
< Related Threads>
Automotive USB VBUS Protection
Automotive USB Short-to-VBUS Protection