Part Number: DS90UB936-Q1
Tool/software:
Hi TI Team,
Below are the details for camera specification for calculation:
- Resolution: 1280*960
- Frame Rate: 60
- Input Interface (CSI2/ LVCMOS): CSI2
- Video Format (YUV422 / RAW/ RGB) RAW
- Bits per pixel: 12/16
so,
For RAW16 at 60fps over CSI-2 with 1280x960 resolution and 15% headroom – leads to a throughput of 1.357 Gbps.
Total throughput is 1.357gbps so, 339mbps per lane.
As per the calculation for Des936 along with our imager data 339mbps per lane and min BW per csi lane is 368mbps (according to the datasheet of DS90UB936). So in this case Is 936des compatible with our system data rate speed.
Pl clarify.
For Headroom how much min and max we can consider for data rate calculation.