Part Number: DP83867IR
Tool/software:
What is the minimum and maximum value of the internal pull up pull down resistors for inputs pins such as RESET_N, MDC, TX_D(0:7) and etc?
The datasheet states Iih or Iil for inputs as a maximum input current of 10 ua.
This would indicate the internal pull up value of 250000 ohms with Vdd= 2.5V.
This appears to be wrong.