Part Number: TRS3221E
Tool/software:
Hello,
I believe the TRS3221E can operate with either 3V or 5V VCC.
Section 9.3 "Design Requirements" of the datasheet specifies capacitor values for both VCC=3V and VCC=5V.
A customer is considering temporarily changing VCC from 3V to 5V in their design.
Currently, capacitors C1, C2, C3, and C4 are connected with 0.1uF for 3.3V operation.
What effects would occur if only VCC is changed to 5V?
Best regards,
DDdoor