Part Number: TCAN4550
Tool/software:
Hello,
I'm using TCAN4550 with the following supply voltages:
Vsup=12V or 15V
Vio=3.3V
The higher supply voltage (Vsup) can be switched on and off, while the lower supply voltage (Vio) remains continuously active.
Is there a risk to the controller when Vsup is off and Vio is on?
Thank you,
Raya.