Part Number: DS90UH948-Q1
Other Parts Discussed in Thread: SN65DSI83
Tool/software:
Hi team,
Tier 1:Harman
1、What’s the meaning for tppos and tccs of DS90UH948 datasheet? Which part they are in timing diagram?

2、What’s the intra pair and inter pair skew guideline for openLDI/LVDS? I find
- "High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs.pdf": 5mm for inter pair skew and intra pair skew
- "slla038b.pdf", seems 1cm for inter pair skew and 5mm intra pair skew
- So which one is right?
3、how long the routing length can be supported by DS90UH948 and SN65DSI83? Is 1m or 2m possible?
- From "slla038b.pdf",it mentioned 5cm for 4mA output buffer.

4、Harman am comparing the driving capability between DS90UH948_openLDI_driver and SN65DSI83_LVDS_driver, so perform the simulation for the topology:
DS90UH948 or SN65DSI83 driver -> ~6cm PCB trace ->DLPC230 openLDI receiver, as below simulation deck.

From the waveform at receiver, the voltage driven by DS90UH948 is much smaller than the voltage driven by SN65DSI83, why?

As I also compare both driver voltage without PCB trace, and find the voltage of DS90UH948 is much higher than the voltage of SN65DSI83, why the voltage is much smaller at receiver for DS90UH948?