Part Number: ONET1151L
Tool/software:
ONET1151L Meets and exceeds ADN25 laser driver specifications.
Advantages:
1). APC - Automatic Power Control
2). Lower power consumption: 500mW vs 670mW
3). 100-ohm Input Equalization
4). Better performance: Lower Rj at 0.6ps rms vs 0.9ps rms - 50% more
Disadvantage:
Package size: 4mm X 4mm vs 3mm X 3mm Please note because of the additional features such as APC this required die area expansion.
Please let us know if there is further question.
Regards, Nasser
Regards, Nasser