Part Number: SN65DSI84
Tool/software:
Hi,
We are using imx8mq custom som in that add support for 7 inch LVDS Linux 6.1.22 BSP.
MIPI DSI TO DUAL LINK LVDS BRIDGE = SN65DSI84 IC.
Driver file path below mentioned.
While booting the board observed below error prints.
" [drm:drm_bridge_attach] *ERROR* failed to attach bridge /soc@0/bus@30800000/mipi-dsi@30a00000 to encoder None-34: -517"
Kindly tell your solution to fix the issue above issue.
dsi_lvds_bridge: sn65dsi84@2c {
compatible = "ti,sn65dsi84";
reg = <0x2c>;
vcc-supply = <®_1p8v>;
enable-gpios = <&gpio3 0 GPIO_ACTIVE_HIGH>;
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_lvds_bridge>;
status = "okay";
ports {
#address-cells = <1>;
#size-cells = <0>;
port@0 {
reg = <0>;
bridge_in: endpoint {
remote-endpoint = <&dsi_out>;
data-lanes = <1 2 3 4>;
};
};
port@2 {
reg = <2>;
bridge_out: endpoint {
remote-endpoint = <&panel_in_lvds>;
};
};
};
};
Best Regards,
Esakkiammal M.