Part Number: DP83TC814R-Q1
Tool/software:
Hello Expert,
Our customer want to confirm following two PHY status over SMI.
- Live status of Link up/down
- History of Link down(whether PHY has faced link down condition from power-up or reset or initialization or etc...)
This is because we understood link up/down condition can be confirm over INT and LED0/1 but we want to confirm about whether we can monitor LINK up/down condition only by polling SMI.
Then could you please answer following questions?
①LinkUp/Dwnstatus(LIVE)
Is live link up/down status showed by BMSR Register (Address = 1h) bit2
②Which following register showing the history of LINK down?
MISR1 Register (Address = 12h) bit13+bit5 ?
MISR3 Register (Address = 18h) bit14+bit6 ?
TC1_CFG_RW Register (Address = 560h) bit7 ?
TC1_LINK_FAIL_LOSS Register (Address = 561h) ?
Best regards,
Kazuki Kuramochi