Other Parts Discussed in Thread: TPS7A94, TPS561246, TPSM861252, TPSM82912, TPS62912
Tool/software:
Dear Sir/Madam,
We are developing FMC card using TI Redriver TUSB1104 for our 10 Gbps, USB3.2, Gen2, 2x2 mode IP core testing. Host boards will be Xilinx, Altera, Lattice Semiconductor High speed FPGA host cards.
We need to clear USB compliance testing.
We would like to select LDO and optional Buck converter with ultra low noise, high PSRR and ultra fast load transient response.
Vin : +12VDC@1.0Amp
Vout : +3.3VDC@200mAmp
Ambient Operating Temperature (max) 30Deg C
Which Power Scheme will be better?
1. LDO for +12 VDC to +3.3VDC
2. Buck for +12VDC to +3.3VDC
3. LDO1 for +12VDC to +8VDC and LDO2 for +8VDC to +3.3VDC for better thermal management
4. Buck for +12VDC to +5VDC and LDO for +5VDC to +3.3VDC
Please guide us.