Part Number: THVD1400
Tool/software:
Hello E2E Community,
We are trying to improve the Surge & Transient immunity of our sensor nodes that are interfaced using THVD1400.
We have a TVS diode with following specifications - based on your expert knowledge kindly suggest to us how would implementation of these TVS diodes affect the performance of the network?
- Maximum cable length: 20m CAT6 UTP
- Maximum nodes: 6
- Maximum data speed: 20kbps
We want to implement low cost & 2kV surge immune system hence we are considering the said TVS Diode.