Part Number: TCAN330
Other Parts Discussed in Thread: ESD2CAN24
Tool/software:
I am using the TCAN330 CAN transceiver, which supports a maximum CAN-H/CAN-L voltage range of ±14V. To add external ESD protection, what is the recommended breakdown voltage (V_BR) for the ESD diode to ensure proper operation without interference, while providing robust protection?" Does TI suggest any ESD protection part number for specific TCAN330?