Part Number: SN65DSI85-Q1
Other Parts Discussed in Thread: SN65DSI83
Tool/software:
Hello,
I’m working on a project that involves interfacing an SoC with a single-channel LVDS output to an LCD display that uses a MIPI DSI 4-lane input. I require a commercial-grade, cost-effective converter to bridge this gap.
Requirements:
- Input: Single-channel LVDS from the SoC.
- Output: MIPI DSI with 4 lanes.
- Application: Driving an LCD display (preferably up to 720p or higher).
- Cost: The solution should be cost-effective for commercial applications.
- Additional: If possible, please suggest a reference design or evaluation kit to help with implementation.
I would appreciate any recommendations for ICs, modules, or even reference designs that meet these specifications.